The store will not work correctly when cookies are disabled.
Light Oval Flanged Unit, Cast Housing
|
|
|
Tap the image to enlarge it. |
Designations
Included products
|
Bearing
|
AEL207
|
|
Bearing |
|
Housing
|
FB207 |
|
Housing |
Nominal Dimensions
|
d
|
35 |
mm |
Bore diameter |
|
L,L1
|
89 |
mm |
Overall height |
|
J
|
100 |
mm |
Distance between attachment bolts |
|
N
|
12 |
mm |
Diameter of attachment bolt hole |
|
A2
|
11 |
mm |
Flange width |
|
A1
|
13 |
mm |
Flange width |
|
A
|
24 |
mm |
Base width |
|
A0
|
40.4 |
mm |
Overall width |
|
B,B1,B2
|
38.9 |
mm |
Width of inner ring |
|
H
|
122 |
mm |
Overall length |
|
S
|
9.5 |
mm |
Distance from Opposite side face of locking device to raceway centre |
Mounting information
Basic Load Ratings
|
Cr
|
25.7 |
kN |
Basic dynamic load rating |
|
C0r
|
15.3 |
kN |
Basic static load rating |
Mass
|
More Information
| NSK Product Type |
Bearing Unit |
| Designations |
AELFB207 |
Share