The store will not work correctly when cookies are disabled.
Round Flanged Unit, Cast Housing with Spigot Joint
|
|
|
Tap the image to enlarge it. |
التسميات
المنتجات المضمنة
|
Bearing |
UC211D1
|
|
Bearing |
|
Housing |
FC211D1 |
|
Housing |
الأبعاد الاسمية
|
d |
55 |
mm |
Bore diameter |
|
L,H |
185 |
mm |
Overall length |
|
H3 |
125 |
mm |
Outer diameter of Spigot Joint |
|
J |
150 |
mm |
Pitch diameter of attachment bolts |
|
J1 |
106.1 |
mm |
Distance between attachment bolts |
|
N |
19 |
mm |
Diameter of attachment bolt hole |
|
A3 |
12 |
mm |
Height of of Spigot Joint |
|
A2 |
13 |
mm |
Flange width |
|
A1 |
32.5 |
mm |
Flange width |
|
A5 |
75 |
mm |
Width including end cover |
|
B,B1,B2 |
55.6 |
mm |
Width of inner ring |
|
t |
4 |
mm |
Clearance |
|
S |
22.2 |
mm |
Distance from Opposite side face of locking device to raceway centre |
معلومات التركيب
تصنيفات الأحمال الأساسية
|
Cr |
43.5 |
kN |
Basic dynamic load rating |
|
C0r |
29.2 |
kN |
Basic static load rating |
كتلة
|
المزيد من المعلومات
| NSK Product Type |
Bearing Unit |
| Designations |
CM-UCFC211D1 |