The store will not work correctly when cookies are disabled.
Round Flanged Unit, Cast Housing with Spigot Joint
|
|
|
Tap the image to enlarge it. |
التسميات
المنتجات المضمنة
|
Bearing |
UC203D1
|
|
Bearing |
|
Housing |
FC204D1 |
|
Housing |
الأبعاد الاسمية
|
d |
17 |
mm |
Bore diameter |
|
L,H |
100 |
mm |
Overall length |
|
H3 |
62 |
mm |
Outer diameter of Spigot Joint |
|
J |
78 |
mm |
Pitch diameter of attachment bolts |
|
J1 |
55.2 |
mm |
Distance between attachment bolts |
|
N |
12 |
mm |
Diameter of attachment bolt hole |
|
A3 |
5 |
mm |
Height of of Spigot Joint |
|
A2 |
10 |
mm |
Flange width |
|
A1 |
20.5 |
mm |
Flange width |
|
A5 |
46 |
mm |
Width including end cover |
|
B,B1,B2 |
31 |
mm |
Width of inner ring |
|
t |
2 |
mm |
Clearance |
|
S |
12.7 |
mm |
Distance from Opposite side face of locking device to raceway centre |
معلومات التركيب
تصنيفات الأحمال الأساسية
|
Cr |
12.8 |
kN |
Basic dynamic load rating |
|
C0r |
6.65 |
kN |
Basic static load rating |
كتلة
|
المزيد من المعلومات
| NSK Product Type |
Bearing Unit |
| Designations |
CM-UCFC203D1 |