You are here: Home >> Products >> Super Precision Bearings >> Super Precision Cylindrical Roller Bearings
NSK Super Precision Cylindrical Roller Bearings are designed specifically to handle large radial loads in high-speed spindle applications that demand high running accuracy (runout) of bearing-spindle arrangements.

New material and new design facilitate enhanced machine tool performance.
Features:

Basic series of NSK Super Precision Single-Row Cylindrical Roller Bearings that meet ISO standards.
Features:

The highly heat-resistant PEEK cage and excellent heat resistant and wear resistant SHX steel help the bearing achieve a dmn value of 220 X 104.
Features: