Screw compressors are used in environments where they are exposed to such chemicals as compressor oil, refrigerants, and ammonia gas. Consequently, bearings for screw compressors must be highly resistant to oil and heat.
NSK bearings for screw compressors feature linear polyphenylene sulphide (L-PPS) plastic cages that offer superior chemical resistance and deliver high performance regardless of the operating environment.

A high load capacity bearing for screw compressors that adopts a superiorly chemical-resistant linear polyphenylene sulphide (L-PPS) plastic cage.
Features:

A high load capacity bearing for screw compressors that adopts a superiorly chemical-resistant linear polyphenylene sulphide (L-PPS) plastic cage.
Features: