You are here: Home >> Products >> Precision Machine Components >>Monocarriers
A light-weight, single-axls actuator that embodies the technology NSK has accumulated over the years, with an all-in-one structure integrating a Ball Screw, Linear Guide, and support bearing.
NSK Monocarriers, which NSK originally developed ahead of any other manufacturer, offer long-life, maintenance-free operation and are suitable for a wide range of applications. Monocarriers for clean environments are also available.

Light weight, compact, and high accuracy MCM Series is suitable for small-sized transporting equipment. MCH Series features a rail with high rigidity allowing it to be used as a beam member.
Features:
CAT. No.E3419
(4,215KB)
CAT. No.E3162
(1,650KB)

Single-axis actuator with super high-load capacity by installing rollers as the rolling elements. Toughcarrier and Monocarrier MCH Series are interchangeable.
Features:

You can download the 2D / 3D CAD data of NSK products.
This is the free CAD data download service produced by CADENAS WEB2CAD, Inc.