Main visual

Megatorque Motor ™

With their high accuracy, high torque, light weight, and compact size, NSK direct drive motors improve productivity and contribute to higher accuracy, lighter weight, and greater compactness of various devices, such as high-speed robot arms.

Megatorque Motor PS Series
Megatorque Motor PS Series

Advanced Megatorque Motors with high-speed, high-resolution capabilities.

Features:

  1. High-speed positioning
  2. Compact
  3. High-accuracy position sensor
  4. Outer rotor

    CAT. No.E3511 ( KB)

Megatorque Motor PB Series
Megatorque Motor PB Series

New product to contribute to reducing cost and improving productivity of machines with its incredible usability and excellent cost performance.

Features:

  1. Compact size servo motor with large through hole for wiring and piping
  2. Positioning by using standard pulse train positioning command
  3. Real-time auto tuning function for easy start-up

    CAT. No.E3513 ( KB)

Low Profile Megatorque Motor PN/Z Series
Low Profile Megatorque Motor PN/Z Series

Newly developed, low profile Megatorque Motors that inherit the performance advantages of the PS Series. Brake equipped series and high environmental resistance series are also available.

Features:

  1. Low profile
  2. High-speed positioning
  3. High-accuracy position sensor
  4. Inner rotor

    CAT. No.E3511 ( KB)

Semiconductors

Semiconductors

Machine Tools

Machine Tools

Injection Molding

Injection Molding

General Machinery

General Machinery

Medical Devices

Medical Devices

Food Processing Machinery

Food Processing Machinery

You can download the 2D / 3D CAD data of NSK products.

2D/3D CAD Data (PART Community) Open a New Window

PART COMMUNITY

This is the free CAD data download service produced by CADENAS WEB2CAD, Inc.

This service can provide designers with 2D and 3D data for mechanical parts.