HOME | Company | Investors | Download | Contact us

Contents
Investors
TOP Message
IR Calendar
Financial Information
Presentation
FAQ
Cautionary statements
HOME | Investors | Presentation

Approaching the Final Year of Our Mid-term Business Plan
(FY 2003 ~ FY 2005)


[Prev] - [INDEX] - [Next]
 Mid-term Business Forecasts by Business Segment
(¥100 million) FY 2003
(Actual)
FY 2004
(Estimate)
FY 2005
(Forecast)
Industrial Machinery Bearings
  Sales 1,763   1,845   1,960  
  Operating income <%> 122 <6.9%> 190 <10.3%> 215 <11.0%>
Automotive Products
  Sales 2,858   3,165   3,375  
    Automotive Bearings 1,565   1,744   1,857  
    Automotive Components 1,293   1,421   1,518  
  Operating income <%> 157 <5.5%> 183 <5.8%> 205 <6.1%>
Precision Machinery and Parts
  Sales 471   636   610  
  Operating income <%> 0 <-0.0%> 56 <8.8%> 55 <9.0%>
Others      
  Sales 130   154   155  
  Operating income <%> 12   10   10  
Corporate Expenses      
  Operating income -31   -44   -55  
Total      
  Sales 5,222   5,800   6,100  
  Operating income <%> 260 <5.0%> 395 <6.8%> 430 <7.0%>
US$ ¥116.26 ¥108.03 ¥105
¥131.32 ¥132.28 ¥130
Copyright 2000 - NSK Ltd. All rights reserved. Term of use