Consolidated net sales forecast
-By business segment-
| (¥100 million) | (Year ended Mar. 31, 2003) FY 2002 |
(Year ending Mar. 31, 2004) FY 2003 |
Y.O.Y(%) | ||||
| <Actual> 1st half |
<Actual> 2nd half |
<Actual> Total |
<Forecast> 1st half |
<Forecast> 2nd half |
<Forecast> Total |
||
| Total | 2,607 | 2,621 | 5,228 | 2,470 | 2,450 | 4,920 | -5.9% |
| Bearings | 1,604 | 1,615 | 3,219 | 1,600 | 1,570 | 3,170 | -1.5% |
| Automotive Components |
751 | 756 | 1,507 | 610 | 610 | 1,220 | -19.0% |
| Precision Products |
165 | 184 | 349 | 200 | 220 | 420 | +20.3% |
| Others | 87 | 66 | 153 | 60 | 50 | 110 | -28.1% |



