HOME | Company | Investors | Download | Contact us

Contents
Investors
TOP Message
IR Calendar
Financial Information
Presentation
FAQ
Cautionary statements
HOME |Investors | Presentation | Financial Conference for the Results of Fiscal 2002

Financial Conference for the Results of Fiscal 2002

Consolidated business results
-By business segment-

(¥100 million) (Year ended
March 31, 2002)
FY 2001
(Year ended
March 31, 2003)
FY 2002
Increase/
(decrease)
Effect of
FOREX, etc.
Net increase/
(decrease)
«Sales»          
Bearings 3,023   3,219   +196 +34 +162 (+5.4%)
Automotive components 1,282   1,507   +225 +27 +198 (+15.4%)
Precision machinery 340   349   +9 +6 +3 (+0.9%)
Others 164   153   -11 +1 -12 (-7.3%)
Total 4,809   5,228   +419 +68 +351 (+7.3%)
«Operating income»          
Bearings 113 (+3.7%) 221 (+6.9%) +108 -4 +112 (+99.1%)
Automotive components 4 (+0.3%) 43 (+2.8%) +39 - +39 (+975.0%)
Precision machinery -53 (-15.7%) -63 (-18.0%) -10 - -10 (-18.9%)
Others -25   -23   +2 - +2 (+8.0%)
Total 39 (+0.8%) 178 (+3.4%) +139 -4 +143 (+366.7%)
Copyright 2000 - NSK Ltd. All rights reserved. Term of use