HOME | Company | Investors | Download | Contact us

Contents
Investors
TOP Message
IR Calendar
Financial Information
Presentation
FAQ
Cautionary statements
HOME |Investors | Presentation | Financial Conference for the Results of Fiscal 2002

Financial Conference for the Results of Fiscal 2002

Consolidated net sales
-By business segment-

(¥100 million) (Year ended
March 31, 2002)
FY 2001
(Year ended
March 31, 2003)
FY 2002
Increase/
(decrease)
Effect of
FOREX, etc.
Net increase/
(decrease)
Bearings 3,023 3,219 +196 +34 +162 (+5.4%)
Automotive components 1,282 1,507 +225 +27 +198 (+15.4%)
Precision machinery 340 349 +9 +6 +3 (+0.9%)
Others 164 153 -11 +1 -12 (-7.3%)
Total 4,809 5,228 +419 +68 +351 (+7.3%)
· Bearings: Sales increased, especially to the automotive industry
· Automotive components: Sales of electric power assisted steering (EPS) systems and automatic transmission components increased.
· Precision machinery: Sales of systemized products to Korea increased, offsetting the fall in sales in Europe and the Americas
· Others: Sales of general machinery decreased.
Copyright 2000 - NSK Ltd. All rights reserved. Term of use