HOME | Company | Investors | Download | Contact us

Contents
Investors
TOP Message
IR Calendar
Financial Information
Presentation
FAQ
Cautionary statements
HOME |Investors | Presentation | Financial Conference for the Results of Fiscal 2002

Financial Conference for the Results of Fiscal 2002

Consolidated net sales
-By customer location-

(¥100 million) (Year ended
March 31, 2002)
FY 2001
(Year ended
March 31, 2003)
FY 2002
Increase/
(decrease)
Effect of
FOREX, etc.
Net increase/
(decrease)
Japan 2,576 2,793 +217 - +217 (+8.4%)
(Overseas sales ratio) (46.4%) (46.6%)      
Overseas 2,233 2,435 +202 +68 +134 (+6.0%)
The Americas 765 818 +53 +7 +46 (+6.0%)
Europe 770 814 +44 +38 +6 (+0.9%)
Asia 698 803 +105 +23 +82 (+11.8%)
Total 4,809 5,228 +419 +68 +351 (+7.3%)
· Japan: Sales to both the automotive industry and general industrial sector increased.
· The Americas: Sales to the automotive industry increased in the U.S. and Canada, but sales to the information technology industry and general industrial sector were sluggish, as were sales in Brazil.
· Europe: Sales decreased to both the general industrial sector and the aftermarket.
· Asia: Sales in Indonesia and China were robust
Copyright 2000 - NSK Ltd. All rights reserved. Term of use