HOME | Company | Investors | Download | Contact us

Contents
Investors
TOP Message
IR Calendar
Financial Information
Presentation
FAQ
Cautionary statements
HOME | About NSK | Investors | Presentation

II. Forecasts For The Year Ending March 31, 2003


 
 Sales Forecasts
 
< Prev. page   [Index]   Next page >
[by Product]
[¥100 million] Year ending
March 31, 2002

FY 2001
Year ending
March 31, 2003

FY 2002
Y. O. Y.
(%)
<Actual>
1st half
<Actual>
2nd half
<Actual>
Total
<Forecast>
1st half
<Forecast>
2nd half
<Forecast>
Total
Total
2,524 2,285 4,809 2,500 2,600 5,100 +6.1%
Bearings 1,555 1,468 3,023 1,543 1,627 3,170 +4.9%
Automotive Components 654 628 1,282 689 671 1,360 +6.1%
Precision Products 209 131 340 182 208 390 +14.7%
Others 106 58 164 86 94 180 +9.8%
 
 

 Looking at our sales forecast by product, we are expecting a recovery in demand in all segments this year.

 As for bearings, we expect sales of automotive bearings to increase, and demand for our standard ball bearings and precision ball bearings to recover.

 In the automotive components business, we foresee growth in all product categories, such as the EPS systems, steering columns, and seatbelts.

 And for our precision machinery and parts, we forecast sales of our mechatronics products, ball screws and linear guides, especially to the IT industry, to pickup.

Copyright 2000 - NSK Ltd. All rights reserved. Term of use