HOME | Company | Investors | Download | Contact us

Contents
Investors
TOP Message
IR Calendar
Financial Information
Presentation
FAQ
Cautionary statements
HOME | About NSK | Investors | Presentation

II. Forecasts For The Year Ending March 31, 2003


 
 Sales Forecasts
 
< Prev. page   [Index]   Next page >
*[by Region]
[¥100 million] Year ending
March 31, 2002

FY 2001
Year ending
March 31, 2003

FY 2002
Y. O. Y.
(%)
<Actual>
1st half
<Actual>
2nd half
<Actual>
Total
<Forecast>
1st half
<Forecast>
2nd half
<Forecast>
Total
Total
2,524 2,285 4,809 2,500 2,600 5,100 +6.1%
 
Japan 1,318 1,229 2,576 1,321 1,423 2,744 +6.5%
 
Overseas 1,206 1,056 2,233 1,179 1,177 2,356 +5.5%
 Americas 403 362 765 410 417 827 +8.1%
 Europe 430 340 770 405 381 786 +2.1%
 Asia 373 354 698 364 379 743 +6.4%
* Classification by Region shows sales recognized by customers location.
 

 Looking at sales by region,

 In Europe, where we are still waiting for the economy to bottom out, the recovery of demand for general industrial bearings and precision machinery is expected to be slow. Therefore, we forecast sales, calculated in local currencies, to be slightly lower than fiscal 2001.

 We are forecasting a moderate recovery in Japan, the Americas, Asia and all other regions.

Copyright 2000 - NSK Ltd. All rights reserved. Term of use