 |
 |
 |
 |
 |
 |
| THE AMERICAS |
| NSK AMERICAS,
INC. |
| 4200 Goss Road, Ann Arbor, MI 48105-2779, U.S.A. |
 |
+1-734-913-7500 |
 |
| Control of American subsidiaries and affiliates |
 |
100.00% |
| |
| NSK
CORPORATION |
| 4200 Goss Road, Ann Arbor, MI 48105-2779, U.S.A. |
 |
+1-734-913-7500 |
 |
| Manufacture of bearings and sales of bearings,
automotive components and precision
machinery & parts |
 |
100.00% |
| |
| Ann Arbor Plant |
5400 South State Road, Ann Arbor,
MI 48108-9754, U.S.A. |
 |
+1-734-996-4400 |
| |
| Clarinda Plant |
| 1100 North 1st Street, Clarinda,
IA 51632-1981, U.S.A. |
 |
+1-712-542-5121 |
| |
| Franklin Plant |
| 3400 Bearing Drive, Franklin,
IN 46131-9660, U.S.A. |
 |
+1-317-738-5000 |
| |
| Liberty Plant |
| 1112 East Kitchel Road, Liberty, IN 47353-8985,
U.S.A. |
 |
+1-765-458-5000 |
| |
| NSK PRECISION
AMERICA, INC. |
| 3400 Bearing Drive, Franklin, IN 46131, U.S.A. |
 |
+1-317-738-5000 |
 |
| Manufacture and sales of precision machinery & parts |
 |
100.00% |
| |
| NSK LATIN
AMERICA, INC. |
2500 NW 107th Avenue, Suite 300, Miami,
FL 33172, U.S.A. |
 |
+1-305-477-0605 |
 |
| Sales of bearings, automotive components and
precision machinery & parts |
 |
100.00% |
| |
| NSK STEERING
SYSTEMS AMERICA, INC. |
110 Shields Drive, Bennington,
VT 05201-8309, U.S.A. |
 |
+1-802-442-5448 |
 |
| Manufacture and sales of automotive components |
 |
100.00% |
| |
| NSK-AKS PRECISION
BALL COMPANY |
1100A North 1st Street, Clarinda,
IA 51632-1983, U.S.A. |
 |
+1-712-542-6515 |
 |
| Manufacture and sales of steel balls |
 |
60.00% |
| |
| NSK-WARNER
U.S.A., INC. |
| 3001 West Big Beaver, Suite 412 Troy, MI 48084, U.S.A. |
 |
+1-248-822-8888 |
 |
| Sales and technical services of automotive components |
 |
50.00% |
| |
| NSK CANADA
INC. |
5585 McAdam Road, Mississauga, Ontario, L4Z
1N4, Canada |
 |
+1-905-890-0740 |
 |
| Sales of bearings, automotive components and
precision machinery & parts |
 |
100.00% |
| |
NSK RODAMIENTOS
MEXICANA, S.A.
DE C.V. |
Minas Palacio No.42-6, Col. San
Antonio Zomeyucan, Naucalpan de Juarez, C.P.
53750, Estado de Mexico, Mexico |
 |
+52-55-5301-2741 |
 |
| Sales of bearings, automotive components and
precision machinery & parts |
 |
100.00% |
| |
| NSK BRASIL
LTDA. |
Rua 13 de Maio 1633-14º Andar-Bela
Vista-CEP 01327-905 Sao Paulo, SP, Brazil |
 |
+55-11-3269-4786 |
 |
| Manufacture of bearings; sales of bearings and
precision machinery & parts |
 |
100.00% |
| |
| Suzano Plant |
| Av. Vereador Joao Batista Fitipaldi, 66, CEP
08685-000, Vila Maluf, Suzano, SP, Brazil |
 |
+55-11-4741-4090 |
| |
| NSK ARGENTINA
S.R.L. |
Garcia del Rio 2477 Piso 7 Oficina “A” (1429)
Buenos Aires - Argentina |
 |
+54-11-4704-5100 |
 |
| Sales of bearings, automotive components and
precision machinery & parts |
 |
100.00% |
|
 |
 |
 |
 |
| EUROPE |
| NSK EUROPE
LTD. |
Belmont Place, Belmont Road,
Maidenhead, Berkshire SL6 6TB, U.K. |
 |
+44-1628-509800 |
 |
| Control of European subsidiaries and affiliates |
 |
100.00% |
| |
| NSK UK
LTD. |
| Northern Road, Newark, Nottinghamshire, NG24 2JF, U.K. |
 |
+44-1636-605123 |
 |
| Sales of bearings, automotive components and precision machinery
& parts |
 |
100.00% |
| |
| NSK BEARINGS
EUROPE LTD. |
| Northern Road, Newark, Nottinghamshire, NG24 2JF, U.K. |
 |
+44-1636-605123 |
 |
| Manufacture and sales of bearings |
 |
100.00% |
| |
| Peterlee Plant |
| 3 Brindley Road, South West Industrial Estate, Peterlee,
Co. Durham, SR8 2JD, U.K. |
 |
+44-191-586-6111 |
| |
| Peterlee (Forge) Plant |
| Davy Drive, North West Industrial Estate, Peterlee, Co. Durham,
SR8 2PW, U.K. |
 |
+44-191-518-0777 |
| |
| NSK STEERING
SYSTEMS EUROPE LTD. |
| Gallagher Business Park, Silverstone Drive, Rowley’s
Green, Coventry, Warwickshire, CV6 6PA, U.K. |
 |
+44-24-76-588588 |
 |
| Manufacture and sales of automotive
components |
 |
100.00% |
| |
| Peterlee Plant |
| 6/7 Doxford Drive, South West Industrial Estate, Peterlee,
Co. Durham, SR8 2RL, U.K. |
 |
+44-191-518-6400 |
| |
| NSK PRECISION
UK LTD. |
| Northern Road, Newark, Nottinghamshire, NG24 2JF, U.K. |
 |
+44-1636-605123 |
 |
| Manufacture of precision machinery & parts |
 |
100.00% |
| |
| AKS PRECISION
BALL EUROPE LTD. |
| Davy Drive, North West Industrial Estate, Peterlee, Co. Durham,
SR8 2PP, U.K. |
 |
+44-191-587-0000 |
 |
| Manufacture and sales of steel balls |
 |
40.00% |
| |
| NSK EUROPA
HOLDING GMBH |
| Harkortstrasse 15, 40880 Ratingen, Germany |
 |
+49-2102-4810 |
 |
| Holding company of NSK DEUTSCHLAND GMBH,
NEUWEG FERTIGUNG GMBH and NSK PRECISION
EUROPE GMBH |
 |
100.00% |
| |
| NSK DEUTSCHLAND
GMBH |
| Harkortstrasse 15, 40880 Ratingen, Germany |
 |
+49-2102-4810 |
 |
| Sales of bearings and automotive components |
 |
100.00% |
| |
| NSK PRECISION
EUROPE GMBH |
| Harkortstrasse 15, 40880 Ratingen, Germany |
 |
+49-2102-4810 |
 |
| Sales of precision machinery & parts |
 |
100.00% |
| |
| NEUWEG FERTIGUNG
GMBH |
| Ehinger Strasse 5, D-89597 Munderkingen, Germany |
 |
+49-7393-540 |
 |
| Manufacture of bearings |
 |
100.00% |
| |
| NSK FRANCE
S.A.S |
Quartier de l’Europe, 2 Rue Georges
Guynemer,78283 Guyancourt Cedex, France |
 |
+33-1-30-57-39-39 |
 |
| Sales of bearings and precision machinery & parts |
 |
100.00% |
| |
| NSK ITALIA
S.P.A. |
| Via Garibaldi 215, 20024 Garbagnate Milanese (Milano), Italy |
 |
+39-02995191 |
 |
| Sales of bearings and precision machinery & parts |
 |
100.00% |
| |
| INDUSTRIA
CUSCINETTI S.P.A. |
| Via Giotto 4, I-10080, S. Benigno C. se (Torino), Italy |
 |
+39-0119824811 |
 |
| Manufacture and sales of bearings |
 |
36.19% |
| |
| NSK SPAIN
S.A. |
| C/Tarragona 161, 08014, Barcelona, Spain |
 |
+34-93-433-5775 |
 |
| Sales of bearings and precision machinery & parts |
 |
100.00% |
| |
| NSK EUROPEAN
DISTRIBUTION
CENTRE B.V. |
| De Kroonstraat 38, 5048 AP Tilburg, Netherlands |
 |
+31-13-4647647 |
 |
| Warehousing and distribution of bearings and
automotive components |
 |
100.00% |
| |
| NSK
ISKRA S.A. |
| Ul. Jagiellonska 109, 25-734 Kielce, Poland |
 |
+48-41-367-0505 |
 |
| Manufacture and sales of bearings |
 |
93.21% |
| |
| ISKRA
HOLDING SP. Z O. O. |
| Ul. Jagiellonska 109, 25-734 Kielce, Poland |
 |
+48-41-345-4453 |
 |
| Control of non-core businesses of
NSK ISKRA S.A. |
 |
100.00% |
| |
| NSK NEEDLE
BEARING POLAND
SP. Z O. O. |
| Ul. Jagiellonska 109, 25-734 Kielce, Poland |
 |
+48-41-345-2469 |
 |
| Manufacture and sales of bearings |
 |
98.55% |
| |
NSK STEERING
SYSTEMS EUROPE
(POLSKA) SP. Z O. O. |
| Ul. Mariana Jachimowicza 17, 58-306 Walbrzych, Poland |
 |
+48-74-664-4102 |
 |
| Manufacture of automotive components |
 |
100.00% |
| |
| AKS PRECISION
BALL POLSKA
SP. Z O. O. |
| Ul. Przemyslowa 12, 58-130 Zarow, Poland |
 |
+48-74-649-9200 |
 |
| Manufacture and sales of steel balls |
 |
34.50% |
| |
NSK BEARINGS
MIDDLE EAST TRADING
CO., LTD. |
| Yali Mahallesi, Fevzi Cakmak Caddesi, Caglar Apartman No.
11/4, Maltepe 34844, Istanbul, Turkey |
 |
+90-216-442-7106 |
 |
| Sales of bearings and precision machinery & parts |
 |
100.00% |
|