 |
 |
 |
 |
| PARENT
COMPANY |
| NSK LTD. |
Nissei Bldg., 1-6-3 Ohsaki,
Shinagawa-ku, Tokyo 141-8560 |
 |
+81-3-3779-7111 |
| |
| Fujisawa Plant |
1-5-50 Kugenuma Shinmei,
Fujisawa-shi, Kanagawa 251-8501 |
 |
+81-466-21-3111 |
| |
| Ohtsu Plant |
1-16-1 Seiran, Ohtsu-shi,
Shiga 520-0833 |
 |
+81-77-537-1600 |
| |
| Ishibe Plant |
1-1-1 Ishibegaoka, Konan-shi,
Shiga 520-3180 |
 |
+81-748-77-3161 |
| |
| Saitama Plant |
1-1 Ohnuma, Hanyu-shi,
Saitama 348-8506 |
 |
+81-48-565-1111 |
| |
| Kirihara Branch |
12 Kirihara-cho, Fujisawa-shi,
Kanagawa 252-0811 |
 |
+81-466-44-3505 |
| |
MAJOR
GROUP COMPANIES
JAPAN |
| NSK SALES
CO., LTD. |
1-6-3 Ohsaki, Shinagawa-ku,
Tokyo 141-8575 |
 |
+81-3-3495-8200 |
 |
Sales of bearings, automotive
components and precision machinery & parts |
 |
100.00% |
| |
| NSK MICRO
PRECISION CO., LTD. |
1202 Nippon Bldg., 2-6-2 Ohtemachi, Chiyoda-ku,
Tokyo 100-0004 |
 |
+81-3-3270-2431 |
 |
| Manufacture and sales of bearings |
 |
51.86% |
| |
NSK
MICRO PRECISION CO., LTD.
(NAGANO) |
2953 Motoohjima, Matsukawa-machi,
Shimoina-gun, Nagano 399-3303 |
 |
+81-265-36-3315 |
 |
| Manufacture of bearings |
 |
51.86% |
| |
| NSK FUKUSHIMA
CO., LTD. |
180-1 Nikaki, Tsutsumi,
Tanagura-machi, Higashishirakawa-gun,
Fukushima 963-6101 |
 |
+81-247-33-3210 |
 |
| Manufacture of bearings |
 |
100.00% |
| |
| NSK
NEEDLE BEARING LTD. |
| 358 Yawata-machi, Takasaki-shi, Gunma 370-0884 |
 |
:+81-27-343-6431 |
 |
| Manufacture of bearings |
 |
98.06% |
| |
| Haruna Plant |
941-2 Nakagawa, Nakazatomi, Haruna-machi,
Gunma-gun, Gunma 370-3344 |
 |
:+81-27-360-8511 |
| |
| Fukushima Plant |
180-1 Nikaki, Tsutsumi,
Tanagura-machi, Higashishirakawa-gun,
Fukushima 963-6101 |
 |
+81-247-23-1660 |
| |
| NSK STEERING
SYSTEMS CO., LTD. |
| 1-8-1 Soja-machi, Maebashi-shi, Gunma, 371-8528 |
 |
:+81-27-253-1331 |
 |
| Manufacture of automotive components |
 |
100.00% |
| |
| Akagi Plant |
1240-1 Iidoi-machi, Maebashi-shi,
Gunma, 379-2111 |
 |
+81-27-268-1000 |
| |
| NSK PRECISION
CO., LTD. |
| 1-6-3 Ohsaki, Shinagawa-ku, Tokyo 141-0032 |
 |
+81-3-3779-7219 |
 |
| Manufacture of precision machinery & parts |
 |
100.00% |
| |
| Maebashi Precision Machinery &
Parts Plant |
| 78 Toriba-machi, Maebashi-shi,
Gunma 371-8527 |
 |
+81-27-251-1511 |
| |
| Saitama Precision Machinery &
Parts Plant |
| 1-1 Ohnuma, Hanyu-shi, Saitama 348-8506 |
 |
+81-48-565-1117 |
|
 |
 |
 |
 |
| NSK KYUSYU
CO., LTD. |
774 Aza Nissei, Furukawa, Ukiha-machi,
Ukiha-shi, Fukuoka 839-1405 |
 |
+81-943-77-3110 |
 |
| Manufacture of precision machinery & parts |
 |
100.00% |
| |
| CHITOSE
SANGYO CO., LTD. |
561 Komagata, Hatsuma-aza, Kakegawa-shi,
Shizuoka 436-0081 |
 |
+81-537-22-3135 |
 |
| Manufacture of bearing parts and automotive
components |
 |
100.00% |
| |
| ASAHI
SEIKI CO., LTD. |
3-7 Aza Tenjinmae, Kamo-cho, Toyohashi-shi,
Aichi 441-1101 |
 |
+81-532-88-0810 |
 |
| Manufacture of bearing parts and automotive
components |
 |
73.75% |
| |
| SHINWA
SEIKO CO., LTD. |
1288-1 Shinjyo, Shinasahi-cho, Takashima-shi,
Shiga 520-1522 |
 |
+81-740-25-5657 |
 |
| Processing of bearing parts |
 |
82.42% |
| |
| NSK MACHINERY
CO., LTD. |
5 Showanuma, Shobu-machi,
Minamisaitama-gun, Saitama 346-0198 |
 |
:+81-480-85-3131 |
 |
| Manufacture and sales of machinery |
 |
66.93% |
| |
| NSK REAL
ESTATE CO., LTD. |
| 1-6-3 Ohsaki, Shinagawa-ku, Tokyo 141-0032 |
 |
+81-3-3779-7023 |
 |
| Real estate management and rental |
 |
100.00% |
| |
| NISSEI
BLDG. MANAGEMENT LTD. |
| 1-6-3 Ohsaki, Shinagawa-ku, Tokyo 141-0032 |
 |
:+81-3-3779-7488 |
 |
| Management of Nissei Building |
 |
70.00% |
| |
| NSK-CHUGAI,
LTD. |
| 1-6-3 Ohsaki, Shinagawa-ku, Tokyo 141-8608 |
 |
+81-3-3779-9511 |
 |
Insurance agent and sales of machine
components, etc. |
 |
45.00% |
| |
| NSK-SAYAMA,
LTD. |
| 1-6-3 Ohsaki, Shinagawa-ku, Tokyo 141-8608 |
 |
:+81-3-3779-9511 |
 |
| Insurance agent |
 |
45.00% |
| |
| NSK HUMAN
RESOURCE SERVICES LTD. |
| 1-6-3 Ohsaki, Shinagawa-ku, Tokyo 141-0032 |
 |
+81-3-5487-2448 |
 |
| Provision of personnel support services |
 |
100.00% |
| |
| NSK CAREER
SUPPORT CO., LTD. |
| 1-6-3 Ohsaki, Shinagawa-ku, Tokyo 141-0032 |
 |
:+81-3-3495-8224 |
 |
| Provision of personnel assignment and job
placement services |
 |
100.00% |
| |
| NSK
LOGISTICS CO., LTD. |
| 1-6-3 Ohsaki, Shinagawa-ku, Tokyo 141-0032 |
 |
:+81-3-3779-7132 |
 |
| Distribution of bearings, automotive components
and precision machinery & parts, and manufacturing
contractor of machine components |
 |
100.00% |
| |
| NSK NETWORK
AND SYSTEMS CO., LTD. |
| 1-6-3 Ohsaki, Shinagawa-ku, Tokyo 141-0032 |
 |
+81-3-3779-7460 |
 |
| Provision of consulting, design, development,
sales and maintenance services for computer
systems and networks |
 |
100.00% |
| |
| NSK-WARNER
K.K. |
| 2345 Aino, Fukuroi-shi, Shizuoka 437-8545 |
 |
+81-538-43-1121 |
 |
| Manufacture of automotive components |
 |
50.00% |
| |
| INOUE
JIKUUKE KOGYO CO., LTD. |
1640-1 Oazasabi, Tondabayashi-shi,
Osaka 584-0052 |
 |
:+81-721-35-1551 |
 |
| Manufacture and sales of bearings and machine
components |
 |
40.00% |
| |
| AMATSUJI
STEEL BALL MFG. CO., LTD. |
1-1 Kaminoguchi-cho, Kadoma-shi,
Osaka 571-0070 |
 |
+81-6-6908-2261 |
 |
| Manufacture and sales of steel balls |
 |
32.05% |
| |
| AKS EAST JAPAN
CO., LTD. |
12 Kirihara-cho, Fujisawa-shi, Kanagawa
252-0811 |
 |
+81-466-44-6631 |
 |
| Manufacture and sales of steel balls |
 |
40.00% |
|