|
 |
Financial Information:
Annual Report 2004
 |
 |
Report
of Independent Auditors |
 |
 |
 |
 |
 |
 |
 |
 |
| |
Africa |
 |
 |
| NSK SOUTH AFRICA
(PTY) LTD. |
 |
25 Galaxy Avenue, Linbro Business Park, Sandton, Gauteng,
P.O.Box 1157, Kelvin, 2054, South Africa |
 |
+27-11-458-3600 |
 |
RAN120 thousand |
 |
100.00% |
 |
Sale of bearings and precision
machinery & parts |
 |
| |
Asia |
 |
 |
| NSK INTERNATIONAL
(SINGAPORE) PTE LTD. |
 |
No. 2 Toh Guan Road East #02-02 Singapore 608837 |
 |
+65-6273-0357 |
 |
S$750 thousand |
 |
100.00% |
 |
Sale of bearings |
 |
| NSK SINGAPORE
(PRIVATE) LTD. |
 |
No. 2 Toh Guan Road East #02-03 Singapore 608837 |
 |
+65-6278-1711 |
 |
S$1,000 thousand |
 |
70.00% |
 |
Sale of bearings, automotive
components and precision
machinery & parts |
 |
| PT. NSK
BEARINGS MANUFACTURING
INDONESIA |
 |
Blok M-4, Kawasan Berikat, MM2100 Industrial Town Cikarang
Barat, Bekasi 17520, Jawa Barat, Indonesia |
 |
+62-21-898-0155 |
 |
$45,000 thousand |
 |
100.00% |
 |
Manufacture and sale of bearings |
 |
| PT. NSK INDONESIA |
 |
Summitmas Ⅱ 6th Floor, Jl. Jend. Sudirman Kav.
61-62, Jakarta 12190, Indonesia |
 |
+62-21-252-3458 |
 |
$250 thousand |
 |
100.00% |
 |
Manufacture of bearings; sale of
bearings and machine components |
 |
| PT. NSK-AKS PRECISION
BALL INDONESIA |
 |
Blok N-8, Kawasan Berikat, MM2100 Industrial Town Cikarang
Barat, Bekasi 17520, Jawa Barat, Indonesia |
 |
+62-21-8998-2248 |
 |
$14,500 thousand |
 |
40.00% |
 |
Manufacture of steel balls |
 |
| NSK BEARINGS
MANUFACTURING
(THAILAND) CO., LTD. |
 |
700/430 Moo 7, Amata Nakorn Industrial Estate, T. Donhualor,
A. Muangchonburi, Chonburi 20000, Thailand |
 |
+66-38-454-010 |
 |
B500,500 thousand |
 |
74.90% |
 |
Manufacture and sale of bearings |
 |
| SIAM NSK STEERING
SYSTEMS CO., LTD. |
 |
90 Moo 9, Wellgrow Industrial Estate, Km. 36 Bangna-Trad
Road, Bangwao, Bangpakong, Chachoengsao 24180, Thailand |
 |
+66-38-522-343 |
 |
B300,000 thousand |
 |
74.90% |
 |
Manufacture and sale of
automotive components |
 |
| NSK BEARINGS (THAILAND)
CO., LTD. |
 |
25th Floor, RS Tower, 121/76-77 Rachadaphisek Road,
Dindaeng, Bangkok 10320, Thailand |
 |
+66-2-641-2150 |
 |
B40,000 thousand |
 |
49.00% |
 |
Sale of bearings, automotive
components and precision
machinery & parts |
 |
| NSK BEARINGS (MALAYSIA)
SDN. BHD. |
 |
1001, Level 10, Uptown 2, 2 Jalan SS21/37, Damansara
Uptown 47400 Petaling Jaya, Selangor, Darul Ehsan, Malaysia |
 |
+60-3-7722-3373 |
 |
RM2,000 thousand |
 |
51.00% |
 |
Sale of bearings, automotive
components and precision
machinery & parts |
 |
| NSK MICRO PRECISION
(M) SDN. BHD. |
 |
No. 43, Jalan Taming Dua, Taman Taming Jaya, 43300
Balakong, Selangor Darul Ehsan, Malaysia |
 |
+60-3-8961-6288 |
 |
RM54,000 thousand |
 |
75.93% |
 |
Manufacture of bearings |
 |
| ISC MICRO PRECISION
SDN. BHD. |
 |
No. 108, Jalan Taming Lima, Taman Taming Jaya, 43300
Balakong, Selangor, West Malaysia |
 |
+60-3-8961-3960 |
 |
RM2,000 thousand |
 |
41.49% |
 |
Manufacture of bearings |
 |
| NSK (CHINA) INVESTMENT
CO., LTD. |
 |
Floor 10, Far East International Plaza, Bldg. A. 319
Xian Xia Road, Shanghai, 200051, China |
 |
+86-21-6235-0198 |
 |
RMB211,071 thousand |
 |
100.00% |
 |
Holding company of Chinese
subsidiaries and affiliates |
 |
| NSK (SHANGHAI)
TRADING CO., LTD. |
 |
Floor 10, Far East International Plaza, Bldg. A. 319
Xian Xia Road, Shanghai, 200051, China |
 |
+86-21-6235-0198 |
 |
RMB1,655 thousand |
 |
100.00% |
 |
Sale of bearings, automotive
components and precision
machinery & parts |
 |
| KUNSHAN NSK CO.,
LTD. |
 |
258 South Huang Pu Jiang Road, Kunshan Economic & Technical
Development Zone, Jiang Su, 215335, China |
 |
+86-512-5771-5654 |
 |
RMB563,347 thousand |
 |
85.00% |
 |
Manufacture and sale of bearings |
 |
| CHANGSHU
NSK NEEDLE BEARING
CO., LTD. |
 |
Room 1203, Dongnan International Edifice Changshu Southeast
Economic Development Zone, Changshu, Jiangsu, 215500, China |
 |
+86-512-5283-2938 |
 |
$14,000 thousand |
 |
98.68% |
 |
Manufacture and sale of bearings |
 |
| NSK STEERING
SYSTEMS DONGGUAN
CO., LTD |
 |
High-Tech Park, Shilong Road, Guanlong Section, Dongguan,
Guangdong, 523119, China |
 |
+86-769-262-0960 |
 |
RMB52,973 thousand |
 |
100.00% |
 |
Manufacture and sale of
automotive components |
| |
|
|
| ZHANGJIAGANG
NSK PRECISION
MACHINERY CO., LTD. |
 |
Zhenxing Rd. Guotai North Rd., Zhangjiagang Economic
Development Zone, Zhangjiagang City, Jiangsu, 215600, China |
 |
+86-512-5867-6496 |
 |
RMB43,039 thousand |
 |
100.00% |
 |
Manufacture and sale of bearing
parts |
 |
| GUIZHOU HS NSK
BEARINGS CO., LTD. |
 |
Dongjiao, Anshun, Guizhou, 561000, China |
 |
+86-853-3521505 |
 |
RMB36,000 thousand |
 |
40.00% |
 |
Manufacture and sale of bearings |
 |
| TIMKEN-NSK BEARINGS
(SUZHOU) CO., LTD. |
 |
22 Taishan Road, Suzhou New District, Jiangsu, 215129,
China |
 |
+86-512-6665-5666 |
 |
RMB132,433 thousand |
 |
50.00% |
 |
Manufacture of bearings |
 |
| NSK HONG KONG
LTD. |
 |
Room 512, Wing On Plaza, Tsim Sha Tsui East, Kowloon,
Hong Kong |
 |
+852-2739-9933 |
 |
HK$2,000 thousand |
 |
70.00% |
 |
Sale of bearings, automotive
components and precision
machinery & parts |
 |
| TAIWAN NSK PRECISION
CO., LTD. |
 |
9th Fl., 34, Chung Shan N. Rd., Sec. 3, Taipei, Taiwan,
R.O.C. |
 |
+886-2-2591-0656 |
 |
NT$27,300 thousand |
 |
70.00% |
 |
Sale of precision
machinery & parts |
 |
| NSK KOREA CO.,
LTD. |
 |
9F (West Wing) Posco Center 892, Deachi 4 Dong Kangnam-Ku,
Seoul, Korea |
 |
+82-2-3287-0300 |
 |
WON30,000 million |
 |
100.00% |
 |
Manufacture of bearings; sale of
bearings, automotive
components and precision
machinery & parts |
 |
| |
|
Changwon Plant |
 |
60 Seongsan-Dong, Changwon, Kyungsangnam-Do, Korea |
 |
+82-55-287-6001 |
 |
| NSK NEEDLE BEARING
KOREA CO., LTD. |
 |
60 Seongsan-Dong, Changwon, Kyungsangnam-Do, Korea |
 |
+82-55-287-6001 |
 |
WON200 million |
 |
98.55% |
 |
Manufacture and sale of bearings |
 |
| RANE NSK STEERING
SYSTEMS LTD. |
 |
14 Rajagopalan Salai, Vallancherry Guduvancherry, Pin-603
202, India |
 |
+91-4114-266002
+91-4114-265313 |
 |
INR160,000 thousand |
 |
50.00% |
 |
Manufacture and sale of automotive
components |
 |
| |
Oceania |
 |
 |
| NSK AUSTRALIA
PTY. LTD. |
 |
11 Dalmore Drive, Scoresby, Victoria 3179, Australia |
 |
+61-3-9764-8302 |
 |
A$1,850 thousand |
 |
100.00% |
 |
Sale of bearings, automotive
components and precision
machinery & parts |
 |
| NSK NEW ZEALAND
LTD. |
 |
3 Te Apunga Place, Mt. Wellington, Auckland, New Zealand |
 |
+64-9-276-4992 |
 |
NZ$100 |
 |
100.00% |
 |
Sale of bearings, automotive
components and precision
machinery & parts |
 |
 |