 |
 |
 |
 |
 |
 |
 |
| |
Americas |
 |
 |
| NSK AMERICAS,
INC. |
 |
4200 Goss Road, Ann Arbor, MI 48105-2703,
U.S.A. |
 |
+1-734-913-7500 |
 |
$175,700 thousand |
 |
100.00% |
 |
Control of American subsidiaries
and affiliates |
 |
| NSK CORPORATION |
 |
4200 Goss Road, Ann Arbor, MI 48105-2703, U.S.A. |
 |
+1-734-913-7500 |
 |
$101,271 thousand |
 |
100.00% |
 |
Manufacture of bearings and sale
of bearings, automotive
components and precision
machinery & parts |
 |
| |
|
Ann Arbor Plant |
 |
5400 South State Road, Ann Arbor, MI
48108-9754, U.S.A. |
 |
+1-734-996-4400 |
 |
| |
|
Clarinda Plant |
 |
1100 North First Street, Clarinda, IA
51632-1983, U.S.A. |
 |
+1-712-542-5121 |
 |
| |
|
Franklin Plant |
 |
3400 Bearing Drive, Franklin, IN 46131-9660,
U.S.A. |
 |
+1-317-738-5000 |
 |
| |
|
Liberty Plant |
 |
1112 East Kitchel Road, Liberty, IN
47353-8985, U.S.A. |
 |
+1-765-458-5000 |
 |
| NSK PRECISION
AMERICA, INC. |
 |
2171 Executive Drive Suite 100, Addison, IL 60101-5600,
U.S.A |
 |
+1-630-620-8500 |
 |
$27,613 thousand |
 |
100.00% |
 |
Manufacture and sale of precision
machinery & parts |
 |
| |
|
Franklin Plant |
 |
3400 Bearing Drive, Franklin, IN 46131, U.S.A. |
 |
+1-317-738-5000 |
 |
| NSK LATIN AMERICA,
INC. |
 |
2500 NW 107th Avenue, Suite 300, Miami, FL 33172, U.S.A. |
 |
+1-305-477-0605 |
 |
$1,500 thousand |
 |
100.00% |
 |
Sale of bearings, automotive components
and precision machinery &
parts |
 |
| NSK STEERING SYSTEMS
AMERICA, INC. |
 |
110 Shields Drive, Bennington, VT 05201-8309, U.S.A. |
 |
+1-802-442-5448 |
 |
$42,100 thousand |
 |
100.00% |
 |
Manufacture and sale of
automotive components |
 |
| NSK-AKS PRECISION
BALL COMPANY |
 |
1100A North First Street, Clarinda, IA 51632-1983,
U.S.A. |
 |
+1-712-542-6515 |
 |
$20,000 thousand |
 |
60.00% |
 |
Manufacture and sale of steel balls |
 |
| NSK-WARNER U.S.A.,
INC. |
 |
3001 West Big Beaver Suite 412 Troy, MI 48084 U.S.A. |
 |
+1-248-822-8888 |
 |
$1,000 thousand |
 |
50.00% |
 |
Sale of automotive components |
 |
| NSK CANADA INC. |
 |
5585 McAdam Road, Mississauga, Ontario, L4Z 1N4, Canada |
 |
+1-905-890-0740 |
 |
C$1,456 thousand |
 |
100.00% |
 |
Sale of bearings, automotive
components and precision
machinery & parts |
 |
| NSK RODAMIENTOS
MEXICANA, S.A. DE C.V. |
 |
Minas Palacio No. 42-6, Col. San Antonio Zomeyucan,
Naucalpan de Juarez, C.P.53750, Estado de Mexico, Mexico |
 |
+52-55-5301-2741 |
 |
MPE2,425 thousand |
 |
100.00% |
 |
Sale of bearings, automotive
components and precision
machinery & parts |
 |
| NSK BRASIL LTDA. |
 |
Rua 13 de Maio 1633-14°Andar-Bela Vista-CEP 01327-905
Sao Paulo, SP, Brazil |
 |
+55-11-3269-4723 |
 |
R$1,570 thousand |
 |
100.00% |
 |
Manufacture of bearings; sale of
bearings and precision machinery
& parts |
 |
| |
|
Suzano Plant |
 |
Av. Vereador Joao Batista Fitipaldi, 66, CEP 08685-000,
Vila Maluf, Suzano, SP, Brazil |
 |
+55-11-4741-4090 |
 |
| NSK ARGENTINA
SRL |
 |
Garcia del Rio 2477 Piso 7° Of. “A” C1429DEA,
Buenos Aires, Argentina |
 |
+54-11-4704-5100 |
 |
ARS500 thousand |
 |
100.00% |
 |
Sale of bearings, automotive components
and precision machinery &
parts |
| |
 |
| Europe |
 |
 |
| NSK EUROPE LTD. |
 |
Belmont Place, Belmont Road, Maidenhead, Berkshire
SL6 6TB, U.K. |
 |
+44-1628-509800 |
 |
Euro269,722 thousand |
 |
100.00% |
 |
Control of European subsidiaries
and affiliates |
 |
| NSK UK LTD. |
 |
Northern Road, Newark, Nottinghamshire, NG24 2JF, U.K. |
 |
+44-1636-605123 |
 |
£400 thousand |
 |
100.00% |
 |
Sale of bearings, automotive components
and precision machinery &
parts |
 |
| NSK BEARINGS EUROPE
LTD. |
 |
Northern Road, Newark, Nottinghamshire, NG24 2JF, U.K. |
 |
+44-1636-605123 |
 |
£42,600 thousand |
 |
100.00% |
 |
Manufacture and sale of bearings |
 |
| |
|
Peterlee Plant |
 |
3 Brindley Road, South West Industrial Estate, Peterlee,
Co. Durham, SR8 2JD U.K. |
 |
+44-191-586-6111 |
 |
| |
|
Peterlee (Forge) Plant |
 |
Davy Drive, North West Industrial Estate, Peterlee,
Co. Durham, SR8 2PW U.K. |
 |
+44-191-518-0777 |
 |
| NSK STEERING SYSTEMS
EUROPE LTD. |
 |
Gallagher Business Park, Silverstone Drive, Rowley's
Green, Coventry, Warwickshire, CV6 6PA, U.K. |
 |
+44-24-76-588588 |
 |
£65,000 thousand |
 |
100.00% |
 |
Manufacture and sale of automotive
components |
 |
| |
|
Peterlee Plant |
 |
6/7 Doxford Drive, South West Industrial Estate, Peterlee,
Co. Durham, SR8 2RL, U.K. |
 |
+44-191-518-6400 |
 |
| NSK PRECISION
UK LTD. |
 |
Northern Road, Newark, Nottinghamshire, NG24 2JF, U.K. |
 |
+44-1636-605123 |
 |
£1,000 thousand |
 |
100.00% |
 |
Manufacture of precision
machinery & parts |
| |
|
|
| NSK-AKS PRECISION
BALL EUROPE LTD. |
 |
Davy Drive, North West Industrial Estate, Peterlee,
Co. Durham SR8 2PP, U.K. |
 |
+44-191-587-0000 |
 |
£14,500 thousand |
 |
60.00% |
 |
Manufacture and sale of steel balls |
 |
| AEROENGINE BEARINGS
(UK) LTD. |
 |
Oldends Lane, Stonehouse, Gloucestershire, GL10 3RH
U.K. |
 |
+44-1453-822333 |
 |
£10,000 thousand |
 |
24.99% |
 |
Manufacture and sale of bearings |
 |
| NSK EUROPA HOLDING
GMBH |
 |
Harkortstrasse 15, 40880 Ratingen, Germany |
 |
+49-2102-4810 |
 |
Euro102 thousand |
 |
100.00% |
 |
Holding company of NSK
DEUTSCHLAND GMBH and
NEUWEG FERTIGUNG GMBH |
 |
| NSK DEUTSCHLAND
GMBH |
 |
Harkortstrasse 15, 40880 Ratingen, Germany |
 |
+49-2102-4810 |
 |
Euro1,534 thousand |
 |
100.00% |
 |
Sale of bearings |
 |
| NSK PRECISION
EUROPE GMBH |
 |
Harkortstrasse 15, 40880 Ratingen, Germany |
 |
+49-2102-481-0 |
 |
Euro25 thousand |
 |
100.00% |
 |
Sale of precision
machinery & parts |
 |
| NEUWEG FERTIGUNG
GMBH |
 |
Ehinger Strasse 5, D-89597 Munderkingen, Germany |
 |
+49-7393-540 |
 |
Euro2,045 thousand |
 |
100.00% |
 |
Manufacture of bearings |
 |
| NSK FRANCE S.A.S |
 |
Quartier de l'Europe, 2 Rue Georges Guynemer, 78283
Guyancourt Cedex, France |
 |
+33-1-30-57-39-39 |
 |
Euro2,592 thousand |
 |
100.00% |
 |
Sale of bearings and precision
machinery & parts |
 |
| NSK ITALIA S.P.A. |
 |
Via Garibaldi, 215, I- 20024-Garbagnate Milanese (Milano),
Italy |
 |
+39-02995191 |
 |
Euro4,131 thousand |
 |
100.00% |
 |
Sale of bearings and precision
machinery & parts |
 |
| INDUSTRIA CUSCINETTI
S.P.A. |
 |
Via Giotto 4, 10080, S.Benigno C. se, Torino, Italy |
 |
+39-0119824811 |
 |
Euro1,829 thousand |
 |
36.19% |
 |
Manufacture and sale of bearings |
 |
| NSK SPAIN S.A. |
 |
C/Tarragona 161, 08014, Barcelona, Spain |
 |
+34-93-433-5775 |
 |
Euro60 thousand |
 |
100.00% |
 |
Sale of bearings and precision
machinery & parts |
 |
| NSK EUROPEAN DISTRIBUTION
CENTRE B.V. |
 |
De Kroonstraat 38, 5048 AP Tilburg, Nederland |
 |
+31-13-4647647 |
 |
Euro907 thousand |
 |
100.00% |
 |
European distribution center |
 |
| NSK ISKRA S.A. |
 |
Ul. Jagiellonska 109, 25-734 Kielce, Poland |
 |
+48-41-366-5001 |
 |
PLN88,645 thousand |
 |
93.20% |
 |
Manufacture and sale of bearings |
 |
| ISKRA HOLDING
SP. Z O. O. |
 |
Ul. Jagiellonska 109, 25-734 Kielce, Poland |
 |
+48-41-345-4453 |
 |
PLN50 thousand |
 |
100.00% |
 |
Control of non-core businesses of
NSK ISKRA S.A. |
 |
| NSK NEEDLE BEARING
POLAND SP. Z O. O. |
 |
Ul. Jagiellonska 109, 25-734 Kielce, Poland |
 |
+48-41-345-4453 |
 |
PLN1,600 thousand |
 |
98.55% |
 |
Manufacture and sale of bearings |
 |
| NSK STEERING SYSTEMS
EUROPE (POLSKA)
SP. Z O. O. |
 |
Ul. Uczniowska 21, 58-306 Walbrzych, Poland |
 |
+48-74-666-1255 |
 |
PLN19,731 thousand |
 |
100.00% |
 |
Manufacture and sale of automotive
components |
 |
| |
Manufacture and
sale of automotive
components |
 |
Ul. Migdalowa 4/73, 02-796 Warszawa, Poland |
 |
+48-22-645-1525 |
 |
| NSK BEARINGS MIDDLE
EAST TRADING
CO., LTD. |
 |
Yali Mahallesi, Fevzi Cakmak Caddesi, Caglar Apartman
No. 11/4, Maltepe 34844, Istanbul, Turkey |
 |
+90-216-442-7106 |
 |
£250 thousand |
 |
100.00% |
 |
Sale of bearings and precision
machinery & parts |