|
 |
Financial Information:
Annual Report 2004
 |
 |
Notes
to Consolidated Financial Statements |
| NSK Ltd. and Subsidiaries For the year ended March 31, 2004 |
 |
4. Inventories
Inventories at March 31, 2004 and 2003 were as follows:
| |
|
|
|
 |
| |
Millions of yen |
Thousands of
U.S. dollars |
 |
| As of March 31 |
2004 |
2003 |
2004 |
 |
| Finished products |
\42,891 |
\46,096 |
$404,632 |
| Work in process |
19,292 |
20,972 |
182,000 |
| Raw materials and supplies |
13,720 |
16,418 |
129,434 |
 |
| |
\75,905 |
\83,487 |
$716,085 |
 |
| |
5. Depreciation
Depreciation of property, plant and equipment for the years
ended March 31, 2004 and 2003 amounted to ¥26,597 million
($250,915 thousand) and ¥28,580 million, respectively.
6. Short-Term Debt
At March 31, 2004 and 2003, short-term debt consisted of the following:
| |
|
|
|
 |
| |
Millions of yen |
Thousands of
U.S. dollars |
 |
| As of March 31 |
2004 |
2003 |
2004 |
 |
| Bank loans |
\75,249 |
\87,265 |
$709,896 |
 |
| |
\75,249 |
\87,265 |
$709,896 |
 |
| |
Short-term bank loans are principally unsecured and consist
of notes maturing generally within one year. The interest
rates applicable to the loans at March 31, 2004 and 2003
ranged principally from 0.3892 percent to 7.48 percent and
from 0.40 percent to 26.14 percent, respectively.
7. Income Taxes
Income taxes applicable to the Company and its domestic
subsidiaries comprise corporation tax, inhabitants’ taxes and
enterprise tax which, in the aggregate, resulted in a statutory
tax rate of 42.0 percent for 2004 and 2003. Income taxes of
the foreign subsidiaries are based generally on the tax rates
applicable in their countries of incorporation.
The effective tax rate reflected in the consolidated statement of operations
for the year ended March 31, 2003 differs from the
statutory tax rate for the following reasons:
| |
|
|
 |
| For the year ended March 31 |
2003 |
 |
| Statutory tax rate |
(42.0)% |
| Effect of: |
|
| |
Net loss carryforward |
122.6 |
| Effect of tax rate change |
(6.9) |
| Expenses not deductible for income tax purposes |
63.9 |
| Dividends and other income deductible for income tax purposes |
(15.8) |
| Different tax rates applied to income of foreign subsidiaries |
31.7 |
| Changes in valuation allowance |
(197.0) |
| Unrealized profit on inventories in consolidation |
74.8 |
| Other, net |
14.3 |
 |
| Effective tax rates |
45.6% |
 |
| |
The difference between the effective tax rate and the statutory tax rate
reflected in the accompanying consolidated statement
of operations for the year ended March 31, 2004 is less than 5% and,
therefore, no reconciliation has been disclosed.
The significant components of deferred tax assets and liabilities as of March
31, 2004 and 2003 were as follows:
| |
|
|
|
|
 |
| |
Millions of yen |
Thousands of
U.S. dollars |
 |
| As of March 31 |
2004 |
2003 |
2004 |
 |
| Deferred tax assets: |
|
|
|
| |
Accrued retirement benefits |
\15,651 |
\13,284 |
$147,651 |
| Property, plant and equipment |
2,042 |
2,531 |
19,264 |
| Accrued payroll expenses |
2,491 |
2,277 |
23,500 |
| Accrued bonuses |
3,377 |
2,684 |
31,858 |
| Net loss carryforward |
24,135 |
26,823 |
227,689 |
| Inventories |
1,387 |
1,179 |
13,085 |
| Loss on devaluation of investment securities |
910 |
852 |
8,585 |
| Other |
6,625 |
4,363 |
62,500 |
| Valuation allowance |
(21,139) |
(18,489) |
(199,425) |
 |
| Total deferred tax assets |
35,482 |
35,506 |
334,736 |
 |
| |
| Deferred tax liabilities: |
|
|
|
| |
Depreciation |
5,108 |
5,678 |
48,189 |
| Unrealized holding gain on securities |
12,559 |
3,459 |
118,481 |
| Gain on contribution of securities to employees’ retirement
benefit trust |
13,601 |
13,513 |
128,311 |
| Other |
6,230 |
4,483 |
58,774 |
 |
| Total deferred tax liabilities |
37,499 |
27,135 |
353,764 |
 |
| Net deferred tax assets (liabilities) |
\(2,016) |
\8,371 |
$(19,019) |
 |
| |
New legislation was enacted in March 2003 which will
change the aggregate statutory tax rate from 42% to 40%
effective the fiscal year beginning after March 31, 2004. The
effect of this tax rate change was to increase net deferred
assets by ¥322 million at March 31, 2003 and to decrease
income tax expense by ¥146 million for the year ended
March 31, 2003.
 |
 |