|
 |
Financial Information:
Annual Report 2004
 |
 |
NSK’s
Comprehensive Growth Strategy —Maximizing Synergies |
 |
NSK’s Medium- to Long-Term Business Strategy
Clarifying the Profit Accountability of Each Business Unit
In February 2004, NSK transformed its business structure, previously
organized by product—bearings, automotive components,
and precision machinery and parts—into a customer-oriented
structure. This change enables us to clarify the profit accountability
of each business unit by allowing top management in each division
to manage all stages, from research and development to
production and sales. In addition, by unifying the line of communications,
formally separated by product and function (i.e. production,
marketing, and sales), we have created a new structure for
more rapid and efficient business planning.
In our industrial machinery bearings business, we are already
among the top suppliers of standard ball bearings. In addition, we
are working to expand our business in bearings for general industrial
use, where latent demand is strong. In the automotive products
and precision machinery and parts businesses, in addition to
strengthening our profit structure, we will reinforce new product
development, which is essential to growth.
Maximizing Our Comprehensive Strengths
In addition to improving profitability, growth, and stability of
each
business division, we aim to achieve greater synergies among all
divisions. We also recognize that a powerful, centrifugal headquarter
function for the entire NSK Group is vital to emerging a
winner from among the competition and to achieving future
growth in today’s rapidly changing and globalizing business environment.
We will use the new organizational structure to maximize
our comprehensiveness strengths, to increase the corporate
value of the NSK Group both in the medium and long term.
Financial Results and Plan by Segment
(We have changed our segment categorization from fiscal 2004. For
details, please refer to page 20.)
Previous Segment
| |
|
|
|
|
|
 |
| |
Billions of Yen |
 |
| For the years |
FY2002 |
FY2003 |
FY2004 |
 |
| |
Results |
Initial Plan*1 |
Results |
Inisial Plan*1 |
 |
| |
| Bearings |
| |
Net sales |
321.9 |
325.6 |
332.8 |
347.4 |
| Operating income |
22.1 |
22.0 |
23.6 |
29.4 |
| Operating income margin |
6.9% |
6.8% |
7.1% |
8.5% |
 |
| Automotive components |
| |
Net sales |
150.7 |
121.6 |
129.3 |
131.1 |
| Operating income |
4.3 |
4.0 |
4.3 |
5.8 |
| Operating income margin |
2,8% |
3.3% |
3.3% |
4.4% |
 |
| Precision machinery and parts |
| |
Net sales |
34.9 |
34.4 |
47.1 |
37.2 |
| Operating income |
-6.3 |
0.1 |
0.0 |
2.6 |
| Operating income margin |
-18.0% |
0.3% |
-0.1% |
7.0% |
 |
| Others |
| |
Net sales |
15.3 |
10.4 |
13.0 |
10.3 |
| Operating income |
1.1 |
0.5 |
1.1 |
0.8 |
| Operating income margin |
7.4% |
4.8% |
9.1% |
7.8% |
 |
| Eliminations |
-3.4 |
-3.6 |
-3.0 |
-3.6 |
 |
| Total |
| |
Net sales |
522.8 |
492.0 |
522.2 |
526.0 |
| Operating income |
17.8 |
23.0 |
26.0 |
35.0 |
| Operating income margin |
3.4% |
4.7% |
5.0% |
6.7% |
 |
| |
| *1 Initial plan at the initiation
of the mid-term business plan in February 2003 |
| |
New Segment
| |
|
|
|
 |
| |
Billions of Yen |
 |
| |
FY2003 |
FY2004 |
 |
| |
Results*2 |
Revised Plan*3 |
 |
| |
| Industrial machinery bearings |
| |
Net sales |
176.3 |
181.0 |
| |
Operating income |
12.2 |
14.0 |
| |
Operating income margin |
6.9% |
7.7% |
 |
| Automotive products |
| |
Net sales |
285.8 |
290.0 |
| Operating income |
15.7 |
17.0 |
| Operating income margin |
5.5% |
5.7% |
 |
| Precision machinery and parts |
| |
Net sales |
47.1 |
63.0 |
| Operating income |
0.0 |
7.0 |
| Operating income margin |
-0.1% |
11.1% |
 |
| Others |
| |
Net sales |
13.0 |
13.0 |
| Operating income |
1.1 |
1.0 |
| Operating income margin |
9.1% |
7.7% |
 |
| Eliminations |
-3.0 |
-4.0 |
 |
| Total |
| |
Net sales |
522.2 |
555.0 |
| Operating income |
26.0 |
35.0 |
| Operating income margin |
5.0% |
6.3% |
 |
*2 Figures reflect the impacts of
the change in our segment
categorization
*3 Revised plan announced at the start of fiscal 2004
Balance Sheet Reform
| |
|
|
|
 |
| |
Billions of Yen |
 |
| At year-end |
FY2002 |
FY2003 |
FY2004 |
 |
| |
Results |
Results |
Revised Plan*3 |
 |
| |
| Inventories |
83.5 |
75.9 |
69.5 |
| Investment securities |
36.8 |
54.9 |
54.9 |
| Interest-bearing debts |
267.8 |
246.5 |
216.5 |
| Shareholders' equity |
170.6 |
188.7 |
199.6 |
| Total assets |
593.1 |
621.9 |
607.0 |
| D/E ratio (times) |
1.57 |
1.31 |
1.08 |
| ROE (%) |
-1.41 |
7.96 |
7.98 |
| Capital expenditures |
23.0 |
25.5 |
30.0 |
| Depreciation expenses |
28.8 |
26.6 |
27.0 |
 |
| |
 |
 |