|
 |
Financial Information:
Annual Report 2003
| NSK
Group |
As
of March 31, 2003 |
| MAJOR
GROUP COMPANIES — Africa |
|
| NSK
SOUTH AFRICA (PTY) LTD. |
 |
RAN120 thousand |
100.0% |
+27-11-458-3600 |
Sales of bearings and precision machinery & parts |
| MAJOR
GROUP COMPANIES — Asia |
|
| NSK
INTERNATIONAL (SINGAPORE) PTE LTD. |
 |
S$750 thousand |
100.0% |
+65-6273-0357 |
Sales
of bearings |
| NSK
SINGAPORE (PRIVATE) LTD. |
 |
S$1,000 thousand |
70.00% |
+65-6278-1711 |

Sales of bearings, automotive components and precision
machinery & parts |
| PT.
NSK BEARINGS MANUFACTURING INDONESIA |
 |
$45,000 thousand |
100.00% |
+62-21-898-0155 |
Manufacture of bearings |
| PT.
NSK INDONESIA |
 |
$250 thousand |
100.00% |
+62-21-252-3223 |
Sales of bearings and machine components |
| PT.
NSK-AKS PRECISION BALL INDONESIA |
 |
$14,500 thousand |
40.00% |
+62-21-8998-2248 |
Manufacture of steel balls |
| NSK
BEARINGS MANUFACTURING (THAILAND) CO., LTD. |
 |
B500,500 thousand |
74.90% |
+66-38-454-010 |
Manufacture and sales of bearings |
| SIAM
NSK STEERING SYSTEMS CO., LTD. |
 |
B300,000 thousand |
74.90% |
+66-38-522-343 |
Manufacture and sales of automotive components |
| NSK
BEARINGS (THAILAND) CO., LTD. |
 |
B40,000 thousand |
49.00% |
+66-2-641-2150 |

Sales of bearings, automotive components and precision
machinery & parts |
| NSK
BEARINGS (MALAYSIA) SDN. BHD. |
 |
RM2,000 thousand |
51.00% |
+60-3-7722-3373 |

Sales of bearings, automotive components and precision
machinery & parts |
| NSK
MICRO PRECISION (M) SDN. BHD. |
 |
RM54,000 thousand |
75.93% |
+60-3-8961-6288 |
Manufacture of bearings |
| ISC
MICRO PRECISION SDN. BHD. |
 |
RM2,000 thousand |
41.49% |
+60-3-8961-3960 |
Manufacture of bearings |
| NSK
(CHINA) INVESTMENT CO., LTD. |
(As of April 1, 2003) |
 |
RMB37,245 thousand |
100.00% |
+86-21-6209-9051 |
Control of Chinese subsidiaries and affiliates |
| KUNSHAN
NSK CO., LTD. |
 |
RMB450,782 thousand |
85.00% |
+86-512-5771-5654 |
Manufacture and sales of bearings |
| NSK
STEERING SYSTEMS DONGGUAN CO., LTD |
 |
RMB7,946 thousand |
100.00% |
+86-769-2426810 |
Manufacture and sales of automotive components |
| ZHANGJIAGANG
NSK PRECISION MACHINERY CO., LTD. |
 |
RMB6,456 thousand |
100.00% |
+86-512-5867-6496 |
Manufacture and sales of bearing parts |
| NSK
(SHANGHAI) TRADING CO., LTD. |
 |
RMB1,655 thousand |
100.00% |
+86-21-5869-6659 |

Sales of bearings, automotive components and precision
machinery & parts |
| |
<Liason office> |
+86-21-6209-9051 |
| GUIZHOU
HS NSK BEARINGS CO., LTD. |
 |
RMB36,000 thousand |
40.00% |
+86-853-3521505 |
Manufacture and sales of bearings |
| TIMKEN-NSK
BEARINGS (SUZHOU) CO., LTD. |
 |
RMB19,864 thousand |
50.00% |
+86-512-6808-3708 |
Manufacture of bearings |
| NSK
HONG KONG LIMITED |
 |
HK$2,000 thousand |
70.00% |
+852-2739-9933 |

Sales of bearings, automotive components and precision
machinery & parts |
| TAIWAN
NSK PRECISION CO., LTD. |
 |
NT$27,300 thousand |
70.00% |
+886-2-2591-0656 |
Sales of precision machinery & parts |
| NSK
KOREA CO., LTD. |
 |
WON30,000 million |
100.00% |
+82-2-3287-0300 |

Manufacture of bearings and precision machinery &
parts and sales of bearings, automotive components and
precision machinery & parts |
 |
Changwon |
+82-55-287-6001 |
| RANE
NASTECH LIMITED |
 |
INR160,000 thousand |
50.00% |
+91-4114-266002/ +91-4114-265313 |
Manufacture and sales of automotive components |
| MAJOR
GROUP COMPANIES — Oceania |
|
| NSK
AUSTRALIA PTY. LTD. |
 |
A$1,850 thousand |
100.00% |
+61-3-9764-8302 |

Sales of bearings, automotive components and precision
machinery & parts |
| NSK
NEW ZEALAND LTD. |
 |
NZ$100 |
100.00% |
+64-9-276-4992 |

Sales of bearings, automotive components and precision
machinery & parts |
|
 |