|
 |
Financial Information:
Annual Report 2003
| NSK
Group |
As
of March 31, 2003 |
| MAJOR
GROUP COMPANIES — Americas |
|
| NSK
AMERICAS, INC. |
 |
$175,700 thousand |
100.00% |
+1-734-913-7500 |
Control of American subsidiaries and affiliates |
| NSK
CORPORATION |
 |
$131,200 thousand |
100.00% |
+1-734-913-7500 |

Manufacture of bearings and sales of bearings, automotive
components and precision machinery & parts |
 |
Ann Arbor |
+1-734-996-4400 |
| Clarinda |
+1-712-542-5121 |
| Franklin |
+1-317-738-5000 |
| Liberty |
+1-765-458-5000 |
| NSK
PRECISION AMERICA, INC. |
 |
$27,613 thousand |
100.00% |
+1-630-620-8500 |
Manufacture and sales of precision machinery & parts |
 |
Franklin |
+1-317-738-5000 |
| NSK
LATIN AMERICA, INC. |
 |
$1,500 thousand |
100.00% |
+1-305-477-0605 |

Sales of bearings, automotive components and precision
machinery & parts |
| NSK
STEERING SYSTEMS AMERICA, INC. |
 |
$42,100 thousand |
100.00% |
+1-802-442-5448 |
Manufacture and sales of automotive components |
| NSK-AKS
PRECISION BALL COMPANY |
 |
$20,000 thousand |
60.00% |
+1-712-542-6515 |
Manufacture and sales of steel balls |
| NSK-WARNER
U.S.A., INC. |
 |
$1,000 thousand |
50.00% |
+1-248-822-8888 |
Sales of automotive components |
| NSK
CANADA INC. |
 |
C$1,456 thousand |
100.00% |
+1-905-890-0740 |

Sales of bearings, automotive components and precision
machinery & parts |
| NSK
RODAMIENTOS MEXICANA, S.A. DE C.V. |
 |
MPE2,332 thousand |
100.00% |
+52-55-5301-2741 |

Sales of bearings, automotive components and precision
machinery & parts |
| NSK
BRASIL LTDA. |
 |
R$1,570 thousand |
100.00% |
+55-11-3269-4723 |

Manufacture and sales of bearings, and sales of
precision machinery & parts |
 |
Suzano |
+55-11-4741-4090 |
| NSK
ARGENTINA SRL |
 |
ARS500 thousand |
100.00% |
+54-11-4762-6556 |

Sales of bearings, automotive components and precision
machinery & parts |
| MAJOR
GROUP COMPANIES — Europe |
|
| NSK
EUROPE LIMITED |
 |
Euro269,722 thousand |
100.00% |
+44-1628-509800 |
Control of European subsidiaries and affiliates |
| NSK
BEARINGS EUROPE LTD. |
 |
£42,600 thousand |
100.00% |
+44-1636-605123 |
Manufacture and sales of bearings and precision machinery
& parts |
 |
Peterlee |
+44-191-586-6111 |
| Peterlee (Forge) |
+44-191-518-0777 |
| Newark |
+44-1636-605123 |
| NSK
UK LIMITED |
 |
£400 thousand |
100.00% |
+44-1636-605123 |

Sales of bearings, automotive components and precision
machinery & parts |
| NSK
STEERING SYSTEMS EUROPE LTD. |
 |
£35,000 thousand |
100.00% |
+44-24-76-588588 |
Manufacture and sales of automotive components |
 |
Peterlee |
+44-191-518-6400 |
| NSK-AKS
PRECISION BALL EUROPE LTD. |
 |
£14,500 thousand |
60.00% |
+44-191-587-0000 |
Manufacture and sales of steel balls |
| AEROENGINE
BEARINGS UK LTD. |
 |
£10,000 thousand |
24.99% |
+44-1453-822333 |
Manufacture and sales of bearings |
| NSK
EUROPA HOLDING GMBH |
 |
Euro102 thousand |
100.00% |
+49-2102-4810 |

Holding company of NSK DEUTSCHLAND GMBH and NEUWEG
FERTIGUNG GMBH |
| NSK
DEUTSCHLAND GMBH |
 |
Euro1,533 thousand |
100.00% |
+49-2102-4810 |
Sales of bearings and precision machinery & parts |
| NEUWEG
FERTIGUNG GMBH |
 |
Euro2,045 thousand |
100.00% |
+49-7393-540 |
Manufacture of bearings |
| NSK
FRANCE S.A.S |
 |
Euro2,591 thousand |
100.00% |
+33-1-30-57-39-39 |
Sales of bearings and precision machinery & parts |
| NSK
ITALIA S.P.A. |
 |
Euro4,131 thousand |
100.00% |
+39-02995191 |
Sales of bearings and precision machinery & parts |
| INDUSTRIA
CUSCINETTI SPA |
 |
Euro5,125 thousand |
36.19% |
+39-0119824811 |
Manufacture and sales of bearings |
| NSK
SPAIN S.A. |
 |
Euro60 thousand |
100.00% |
+34-93-575-4041 |
Sales of bearings and precision machinery & parts |
| NSK
EUROPEAN DISTRIBUTION CENTRE B.V. |
 |
Euro907 thousand |
100.00% |
+31-13-4647647 |
European distribution center |
| NSK
ISKRA S.A. |
 |
PLN88,645 thousand |
93.20% |
+48-41-366-5001 |
Manufacture and sales of bearings |
| ISKRA
HOLDING SP.Z.O.O. |
 |
PLN50 thousand |
100.00% |
+48-41-345-4453 |
Control of non-core businesses of NSK ISKRA S.A. |
| NSK
BEARINGS MIDDLE EAST TRADING CO., LTD. |
 |
£250 thousand |
100.00% |
+90-216-442-7106 |
Sales of bearings and precision machinery & parts |
|
 |