HOME | Company | Investors | Download | Contact us

Contents
Investors
TOP Message
IR Calendar
Financial Information
Presentation
FAQ
Cautionary statements
Home | Investors | Financial information

Financial Information: Annual Report 2003


Six-Year Segment Information
NSK Ltd. and Subsidiaries

Millions of yen
For the years ended March 31 2003 2002 2001 2000 1999 1998
Sales by Business Segment            
Bearings ¥321,960 ¥302,360 ¥318,405 ¥303,239 ¥299,573 ¥311,046
Automotive Components 150,663 128,168 133,192 117,472 108,760 108,102
Precision Machinery and Parts 34,898 33,974 58,018 42,831 37,894 45,171
Others 15,297 16,398 23,529 22,997 26,387 28,832

Total ¥522,820 ¥480,902 ¥533,144 ¥486,539 ¥472,614 ¥493,151
             
Increase/Decrease from Previous Year            
Bearings 6.5% -5.0% 5.0% 1.2% -3.7% 0.9%
Automotive Components 17.6% -3.8% 13.4% 8.0% 0.6% 2.3%
Precision Machinery and Parts 2.7% -41.4% 35.5% 13.0% -16.1% 17.3%
Others -6.7% -30.3% 2.3% -12.8% -8.5% -0.1%

Total 8.7% -9.8% 9.6% 2.9% -4.2% 2.5%
             
Sales by Region            
Japan ¥279,261 ¥257,625 ¥305,965 ¥286,838 ¥270,719 ¥311,496
The Americas 81,785 76,495 81,448 72,774 77,848 73,985
Europe 81,418 76,964 72,004 64,298 75,743 58,949
Asia 80,356 69,818 73,727 62,629 48,304 48,721

Total ¥522,820 ¥480,902 ¥533,144 ¥486,539 ¥472,614 ¥493,151
             
Increase/Decrease from Previous Year            
Japan 8.4% -15.8% 6.7% 6.0% -13.1% 1.9%
The Americas 6.9% -6.1% 11.9% -6.5% 5.2% 10.9%
Europe 5.8% 6.9% 12.0% -15.1% 28.5% -4.5%
Asia 15.1% -5.3% 17.7% 29.7% -0.9% 2.9%

Total 8.7% -9.8% 9.6% 2.9% -4.2% 2.5%
             

PREV PAGE INDEX PAGE NEXT PAGE

Copyright 2000 - NSK Ltd. All rights reserved. Term of use