|
 |
Financial Information:
Annual Report 2003
Special Feature 3:
| Establishment
of a Global Production Network |
As part of the 2nd phase of our Business
Restructuring Program, we have reorganized our production bases
in Japan and Europe. The purpose of the reorganization is to create
an improved production system that better balances the twin concepts
of “Production at market-oriented manufacturing bases”
and “Production at optimum manufacturing bases.”
| Purpose
of Reorganizing the Production System |
 |
Beginning with local production in Brazil in 1972, we have
steadily expanded our global production bases at various locations
close to our customers’ production sites, consistent with
our “Production at market-oriented manufacturing base”
concept. This will remain the case for high value-added components
for the automotive industry, where it is necessary to respond
locally to the customer’s specific needs and requirements.
On the other hand, for products like miniature and small-sized
ball bearings, where price competition has intensified, and standard
ball bearings, which have become commodity items, we will shift
to the “Production at optimum manufacturing base”
concept, which stresses cost competitiveness when deciding on
manufacturing locations.
| Shifting
Production of Commodities to Asia and Continental Europe |
 |
Cost competition has become increasingly intense in recent
years as customers shift their production to low-cost regions.
At the same time, the trend among our competitors is to export
components produced in low-cost regions to Europe and the U.S.
In order to cope with this market trend, we are shifting production
of commodities and products requiring stronger cost competitiveness
to Poland and Asia, particularly China.
As a result of transferring production out of Japan, the
proportion of ball bearings produced in Asia, excluding Japan,
rose from 35% at the end of 2001 to 45% at the end of 2002 on
a production quantity basis. We plan for production in Asia to
eventually account for more than 50% of global ball bearing production.
In Europe, we are shifting production, mainly of standard
ball bearings, from the U.K. to Poland to achieve lower costs
and also minimize the impact of fluctuations in the Sterling Pound
exchange rate. As a result, ball bearing production volume in
the U.K. in 2002 was 30% lower than in 2001. In contrast, production
volume in Poland rose 40% over the same one-year period.
 |
 |
| Global
Production Bases |
 |
By reorganizing production in Japan and Europe, we have clarified
the roles of each plant and established a more efficient organization
that allows each facility to focus on its core products and markets.
| Core Products |
Major Plants |
| Miniature and small–sized
ball bearings |
Fukushima (Japan), Jakarta
(Indonesia), Balakong (Malaysia) |
| Standard ball bearings |
Ohtsu (Japan), Kunshan (China),
Kielce (Poland) |
| Roller bearings |
Fujisawa (Japan) |
| Automotive bearings |
Ishibe (Japan), Peterlee
(U.K.), Ann Arbor (U.S.) |
| Steering-related products |
Soja (Japan), Peterlee (U.K.),
Bennington (U.S.) |
| Ball screws |
Maebashi (Japan), Kyushu
(Japan) |
|
 |
 |
 |
 |
| Nearly 100% of bearings, automotive components, and precision
machinery and parts for the Japanese market are produced
locally. |
Bearings: 65.9% are made
locally, with the remainder imported from Japan, Europe,
and Asia. Automotive Components,
Precision Machinery and Parts: Local production
accounts for 78.7% and 39.6%, respectively. All other
products are imported from Japan. |
Bearings: 71.3% produced
locally, with 24.3% imported from Japan and 4.1% from
Asia. Automotive Components:
Local production has grown to 75.2%, with the remainder
imported from Japan. Precision
Machinery and Parts: Local production 11.1%, with
the remainder imported from Japan. |
Bearings: 26.7% produced
locally, with almost all of the remaining bearings imported
from Japan. Automotive Components:
Local production has increased to 24.3%, with the remainder
of components imported from Japan. Precision
Machinery and Parts: All imported from Japan. |
| Improving
Production through APS Activities
We are working to improve production efficiency
with our APS (Advanced Production Systems)
activities. These activities are designed
to create production systems that can respond
flexibly to changing demand. Some of the activities
include: |
- 1. Better
management of inventories
-
- Reduce work in-process and shorten
product lead-times by expanding
the “just-in-time”
production system to our suppliers.
In doing so, we aim to create
a more efficient production-flow
system.
- Improve the accuracy of factory
production planning by improving
communication between marketing,
procurement, and other relevant
divisions, as a means of establishing
a production system where we produce
only what we can sell.
- 2. Improving
productivity
-
- Improve productivity by simultaneously
reducing waste and implementing
new production technology. For
example, our “new concept
production line” for bearings
shortens the time required to
retool, takes up less space, and
reduces the percentage of product
defects.
- 3. Expanding
APS activities overseas
-
- Provide additional support to
reinforce regional APS activities
started in fiscal 2001 and 2002,
including advice from outside
consultants and follow-up meetings.
4. Employee education and training
-
- Conduct regular APS training sessions
in order to ensure that APS activities
are understood and implemented
by employees from every level.
|
|
 |
 |