HOME | Company | Investors | Download | Contact us

Contents
Investors
TOP Message
IR Calendar
Financial Information
Presentation
FAQ
Cautionary statements
Home | Investors | Financial information

Financial Information: Annual Report 2003


Corporate Philosophy and Corporate Profile
NSK Ltd. and Subsidiaries

  Percent change Millions of yen Thousands of
U.S. dollars
For the years ended March 31 2003/2002 2003 2002 2001 2000 2003
Net sales 8.7% ¥522,820 ¥480,902 ¥533,144 ¥486,539 $4,356,833
  Bearings 6.5   321,960 302,360 318,405 303,239 2,683,000
  Automotive components 17.6   150,663 128,168 133,192 117,472 1,255,525
  Precision machinery and parts 2.7   34,898 33,974 58,018 42,831 290,817
  Others -6.7   15,297 16,398 23,529 22,997 127,475
Gross profit 17.7   102,715 87,265 104,852 92,827 855,958
Operating income 352.1   17,847 3,947 25,841 14,701 148,725
  Operating income margin (%) - 3.4% 0.8% 4.8% 3.0% 3.4%
Income (loss) before income
  taxes and minority interests
- ¥(2,127) ¥(10,324) ¥23,312 ¥8,599 $(17,725)
Net income (loss) - (2,670) (17,696) 11,425 2,798 (22,250)

 
Total assets -7.7   593,098 642,823 680,457 640,090 4,942,483
Shareholders' equity -18.1   170,566 208,179 227,383 187,307 1,421,383
Interest-bearing debts -1.7   267,779 272,358 245,757 261,316 2,231,491
 
Per share data
  Net income (loss) (Yen / U.S. dollars) - ¥(5.22) ¥(31.79) ¥20.35 ¥4.98 $(0.044)
  Cash dividends (Yen / U.S. dollars) - 5.00 5.00 6.00 5.00 0.042
 
ROE (%) - (1.4) (8.1) 5.5 1.5  
D/E ratio (times) - 1.57 1.31 1.08 1.40  
 
Number of employees (persons) - 20,351 22,337 23,283 24,295  

Note: 1. The amounts represented in dollars appearing in this annual report refer to U.S. currency. Yen amounts have been translated at the rate of ¥120 = U.S. $1.00, the approximate exchange rate on March 31, 2003, solely for the reader's convenience.
2. Net income (loss) per share for the year ended March 31, 2003 was computed in accordance with a new accounting standard which became effective April 1, 2002.

Graph (Net Sales) Graph (Operating Income and Operating Income Margin) Graph (Net Income [Loss] and ROE)

PREV PAGE INDEX PAGE NEXT PAGE

Copyright 2000 - NSK Ltd. All rights reserved. Term of use