 |
| NSK EUROPE LIMITED |
| |
Address: |
Belmont Place,
Belmont Road, Maidenhead, Berkshire SL6 6TB,
U.K. |
| |
TEL:
|
+44-1628-509800 |
FAX:
|
+44-1628-509808 |
| |
Capital stock:
EURO269,722 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Control of European
subsidiaries and affiliates |
 |
| NSK BEARINGS EUROPE LTD. |
| |
Address: |
Northern Road,
Newark, Nottinghamshire, NG24 2JF, U.K. |
| |
TEL:
|
+44-1636-605123 |
FAX:
|
+44-1636-642083 |
| |
Capital stock:
£42,600 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Manufacture
and sales of bearings and precision machinery
& parts |
 |
| |
PLANT:
Peterlee |
| |
Address: |
3 Brindley Road, South West Industrial
Estate, Peterlee, Co. Durham, SR8 2JD U.K. |
| |
TEL: |
+44-191-586-6111 |
FAX: |
+44-191-586-3482 |
 |
| |
PLANT:
Peterlee (Forge) |
| |
Address: |
Davy Drive, North West Industrial
Estate, Peterlee, Co. Durham, SR8 2PW U.K. |
| |
TEL: |
+44-191-518-0777 |
FAX: |
+44-191-518-0303 |
 |
| |
PLANT:
Newark |
| |
Address: |
Northern Road, Newark, Nottinghamshire,
NG24 2JF, U.K. |
| |
TEL: |
+44-1636-605123 |
FAX: |
+44-1636-642083 |
 |
| |
PLANT:
Blackburn |
| |
Address: |
Roman Road Industrial Estate,
Blackburn, Lancashire, BB1 2LZ U.K. |
| |
TEL: |
+44-1254-661921 |
FAX: |
+44-1254-679502 |
 |
| NSK UK LIMITED |
| |
Address: |
Northern Road,
Newark, Nottinghamshire, NG24 2JF, U.K. |
| |
TEL:
|
+44-1636-605123 |
FAX:
|
+44-1636-602750 |
| |
Capital stock:
£400 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Sales of bearings,
automotive components and precision machinery
& parts |
 |
| NSK EUROPEAN TECHNOLOGY CO.,
LIMITED |
| |
Address: |
Mere Way, Ruddington,
Nottinghamshire NG11 6JZ, U.K. |
| |
TEL:
|
+44-115-940-5409 |
FAX:
|
+44-115-940-5419 |
| |
Capital stock:
£7,500 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Research, development
and engineering of bearings |
 |
| NSK STEERING SYSTEMS EUROPE
LTD. |
| |
Address: |
Gallagher Business
Park, Silverstone Drive, Rowley's Green, Coventry,
CV6 6PA U.K. |
| |
TEL:
|
+44-24-76-588588 |
FAX:
|
+44-24-76-588599 |
| |
Capital stock:
£35,000 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Manufacture
and sales of automotive components |
| |
Office: |
Stuttgart |
 |
| |
PLANT:
Coventry |
| |
Address: |
Gallagher Business Park, Silverstone
Drive, Rowley's Green, Coventry, CV6 6PA U.K. |
| |
TEL: |
+44-24-76-588588 |
FAX: |
+44-24-76-588599 |
 |
| |
PLANT:
Peterlee (EPS) |
| |
Address: |
6/7 Doxford Drive, South West
Industrial Estate, Peterlee, Co. Durham, SR8
2RL, U.K. |
| |
TEL: |
+44-191-518-6400 |
FAX: |
+44-191-518-6440 |
 |
| NSK-AKS PRECISION BALL EUROPE
LTD. |
| |
Address: |
Davy Drive,
North West Industrial Estate, Peterlee, County
Durham SR8 2PP, U.K. |
| |
TEL:
|
+44-191-587-0000 |
FAX:
|
+44-191-587-2027 |
| |
Capital stock:
£14,500 thousand |
| |
Consolidated
equity: 60.0% |
| |
|
Manufacture
and sales of steel balls |
 |
| AEROENGINE BEARINGS UK LTD. |
| |
Address: |
Oldends Lane,
Stonehouse, Gloucestershire, GL10 3RH U.K. |
| |
TEL:
|
+44-1453-822333 |
FAX:
|
+44-1453-825945 |
| |
Capital stock:
£15,000 thousand |
| |
Consolidated
equity: 20.0% |
| |
|
Manufacture
and sales of aerospace bearings |
 |
| NSK EUROPA HOLDING GMBH |
| |
Address: |
Harkortstrasse
15, 40880 Ratingen, Germany |
| |
TEL:
|
+49-2102-4810 |
FAX:
|
+49-2102-4812290 |
| |
Capital stock:
EURO102 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Holding company
of NSK DEUTSCHLAND GMBH and NEUWEG FERTIGUNG
GMBH |
 |
| NSK DEUTSCHLAND GMBH |
| |
Address: |
Harkortstrasse
15, 40880 Ratingen, Germany |
| |
TEL:
|
+49-2102-4810 |
FAX:
|
+49-2102-4812290 |
| |
Capital stock:
EURO1,533 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Sales of bearings
and precision machinery & parts |
| |
Office: |
Stuttgart, Leipzig |
 |
| NEUWEG FERTIGUNG GMBH |
| |
Address: |
Ehinger Strasse
5, D-89597 Munderkingen, Germany |
| |
TEL: |
+49-7393-540 |
FAX: |
+49-7393-3732 |
| |
Capital stock:
EURO2,045 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Manufacture
of bearings |
 |
| NSK FRANCE S.A. |
| |
Address: |
Quartier de
l'Europe, 2 Rue Georges Guynemer, 78283 Guyancourt
Cedex, France |
| |
TEL: |
+33-1-30-57-39-39 |
FAX: |
+33-1-30-57-00-01 |
| |
Capital stock:
EURO2,591 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Sales of bearings
and precision machinery & parts |
 |
| NSK ITALIA S.P.A. |
| |
Address: |
Via Garibaldi,
215, I- 20024- Garbagnate Milanese (Milano),
Italy |
| |
TEL: |
+39-02995191 |
FAX: |
+39-0299028373 |
| |
Capital stock:
EURO4,131 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Sales of bearings
and precision machinery & parts |
 |
| INDUSTRIA CUSCINETTI SPA |
| |
Address: |
Via Giotto 4,
10080, S.Benigno C. se, Torino, Italy |
| |
TEL: |
+39-0119824811 |
FAX: |
+39-0119880284 |
| |
Capital stock:
EURO1,829 thousand |
| |
Consolidated
equity: 36.2% |
| |
|
Manufacture
and sales of bearings |
 |
| NSK SPAIN S.A. |
| |
Address: |
Calle de la
Hidraulica, 5, P.I. "La Ferreria"
08110 Montcada I Reixac, Barcelona, Spain |
| |
TEL: |
+34-93-575-4041 |
FAX: |
+34-93-575-0520 |
| |
Capital stock:
EURO60 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Sales of bearings
and precision machinery & parts |
 |
| NSK EUROPEAN DISTRIBUTION CENTRE
B.V. |
| |
Address: |
De Kroonstraat
38, 5048 AP Tilburg, Nederland |
| |
TEL: |
+31-13-4647647 |
FAX: |
+31-13-4647648 |
| |
Capital stock:
EURO907 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
European distribution
centre |
 |
| WAELZLAGER INDUSTRIEWERKE BULLE
AG |
| |
Address: |
Rue Champ-Barby
61, CH-1630 Bulle, Switzerland |
| |
TEL: |
+41-26-9191100 |
FAX: |
+41-26-9191100 |
| |
Capital stock:
SFR1,200 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Manufacture
and sales of bearings |
 |
| NSK ISKRA S.A. |
| |
Address: |
Ul. Jagiellonska
109, 25-734 Kielce, Poland |
| |
TEL: |
+48-41-366-5001 |
FAX: |
+48-41-355-5008 |
| |
Capital stock:
PLN50,714 thousand |
| |
Consolidated
equity: 93.2% |
| |
|
Manufacture
and sales of bearings |
 |
| ISKRA HOLDING SP. Z O. O. |
| |
Address: |
Ul. Jagiellonska
109, 25-734 Kielce, Poland |
| |
TEL: |
+48-41-345-4453 |
FAX: |
+48-41-366-5011 |
| |
Capital stock:
PLN50 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Control of non-core
businesses of NSK ISKRA S.A. |
 |
| NSK BEARINGS MIDDLE EAST TRADING
CO., LTD. |
| |
Address: |
Yali Mahallesi,
Fevzi Cakmak Caddesi, Caglar Apartman No.
11/4, Maltepe 81530, Istanbul, Turkey |
| |
TEL: |
+90-216-442-7106 |
FAX: |
+90-216-305-5505 |
| |
Capital stock:
TRL485,268 thousand |
| |
Consolidated
equity: 100.0% |
| |
|
Sales of bearings
and precision machinery & parts |
 |
| |