HOME | Company | Investors | Download | Contact us

Contents
Investors
TOP Message
IR Calendar
Financial Information
Presentation
FAQ
Cautionary statements
Home | Investors | Financial information

Financial Information: Annual Report 2002


Six-Year Segment Information
NSK Ltd. and Subsidiaries
Million of yen
For the years ended March 31 2002 2001 2000 1999 1998 1997
Sales by Business Segment            
Bearings ¥302,360 ¥318,405 ¥303,239 ¥299,573 ¥311,046 ¥308,351
Automotive Components 128,168 133,192 117,472 108,760 108,102 105,627
Precision Machinery and Parts 33,974 58,018 42,831 37,894 45,171 38,507
Others 16,400 23,529 22,997 26,387 28,832 28,854
Total ¥480,902 ¥533,144 ¥486,539 ¥472,614 ¥493,151 ¥481,339
             
Increase / Decrease from Previous Year            
Bearings -5.0% 5.0% 1.2% -3.7% 0.9% 10.6%
Automotive Components -3.8% 13.4% 8.0% 0.6% 2.3% 3.5%
Precision Machinery and Parts -41.4% 35.5% 13.0% -16.1% 17.3% 7.4%
Others -30.3% 2.3% -12.8% -8.5% -0.1% 23.8%
Total -9.8% 9.6% 2.9% -4.2% 2.5% 9.4%
             
Sales by Geographical Segment            
Japan ¥291,088 ¥305,965 ¥286,838 ¥270,719 ¥311,496 ¥305,557
The Americas 73,021 81,448 72,774 77,848 73,985 66,710
Europe 76,472 72,004 64,298 75,743 58,949 61,708
Asia 40,319 73,727 62,629 48,304 48,721 47,364
Total ¥480,902 ¥533,144 ¥486,539 ¥472,614 ¥493,151 ¥481,339
             
Increase / Decrease from Previous Year            
Japan -4.9% 6.7% 6.0% -13.1% 1.9% 3.1%
The Americas -10.3% 11.9% -6.5% 5.2% 10.9% 25.3%
Europe 6.2% 12.0% -15.1% 28.5% -4.5% 19.8%
Asia -45.3% 17.7% 29.7% -0.9% 2.9% 21.4%
Total -9.8% 9.6% 2.9% -4.2% 2.5% 9.4%
             


PREV PAGE INDEX PAGE NEXT PAGE

Copyright 2000 - NSK Ltd. All rights reserved. Term of use