Japanese   
Technology


Innovative design developed through enhanced structural analysis
The HPS cage incorporates a roller guide function in place of a guide ring. Eliminating the guide ring and optimizing the design of the inner and outer ring configuration facilitates the placement of additional, larger rollers. Optimized design for the internal specifications and improved press technology greatly increase load capacity, and realize longer life. Special surface treatment further strengthens the cage, reducing wear, heat and friction; it also allows for higher limiting speeds.

Adoption of state-of-the-art materials
HPS spherical roller bearings are made from NSK’fs highcleanliness Z steel. This steel features greater fatigue strength. In addition, special surface treatment makes it more resistant to wear and more durable in a variety of applications.

Cage design features stronger resistance to wear
By utilizing the space gained from eliminating the guide ring and improving the design through structural analysis, cage strength has been increased dramatically. The high-precision roller guide function in place of the guide ring, united with a special surface treatment, strengthens the cage against wear and increases the limiting speeds.

Advanced production system ensures outstanding quality
As global leaders in the bearing industry, we have continually invested in developing and refining our manufacturing technology and quality control procedures so that we are able to manufacture bearings of exceptional quality and accuracy.

Copyright 2000 - NSK Ltd. All rights reserved.
Techology TOP Contact Us Product Guide Download Table Advantage Peculiarity NSK