Sustainability

CSR Report – Additional Materials: Actions Taken in our Workplaces

Indonesia P.T. NSK Bearings Mfg. Indonesia (Jakarta Plant)

P.T. NSK Bearings Mfg. Indonesia (Jakarta Plant)
Address Blok M4, Kawasan Berikat, MM2100 Industrial Town, Cikarang Barat, Bekasi 17520, Indonesia
Employees 1,859 (as of March 31, 2010)
Business Outline Manufacture of industrial machinery bearings (ball bearings) etc.
ISO14001 March 2000

NSK's Jakarta plant, located in an area with a diverse culture, values its ties with the local community. The plant is actively working to protect the environment and contribute to local society.

Recycling Waste Products

The bearing manufacturing process produces a variety of scrap metal in several forms. Metal waste produced at the plant, including grinding swarf and oil-soaked metal scraps, is separated for re-use in the cement industry as a raw material and an alternative fuel. In addition, used grinding stones are recycled into heat-resistant material used in furnaces.

Reducing Environmentally Harmful Substances

In order to reduce the use of environmentally hazardous substances in the production process, the plant has switched the cooling fluid used in the grinding process to an alternative that does not contain.

Energy Conservation

Inverter used with grinding supply pump
As a countermeasure against global warming, the Jakarta plant has introduced grinding supply pumps and compressors with invertors to conserve electricity.

Protecting Underground Water Sources

Absorption well&Biopori Hole
The plant has installed an absorption well and a Biopori Hole in line with Indonesian regulations. This apparatus protects underground water sources by absorbing rainwater into the soil.

Contributing to the Local Community

  • Scholarship awards
    The company provides academic scholarships to local students.
  • Supporting Eco-car races
  • Donation to disaster relief funds (Sumatra earthquake)
  • Internships

(as of June 2010)